infrastructure for a connected world

An image of Marker Plate, 1.50" x 0.75"(38.1mm x 19.1mm), Weather Resistant, Black
MP150-C0


Harness Identification Marker Plate, 1.50" x 0.75" (38.1mm x 19.1mm), weather resistant, black, standard package.
Material Weather Resistant Nylon 6.6
Overall Length (In.) 1.5
Overall Length (mm) 38.1
Overall Width (In.) 0.75
Overall Width (mm) 19
Environment Outdoor
Color Black
Compatible Cable Tie M, I, S
Hole Spacing (In.) 1.03
Hole Spacing (mm) 26.2
Marker Write-On Area (In.) 1.03 x 0.75
Marker Write-On Area (mm) 26.2 x 19.1
Maximum Bundle Diameter (mm) 4.8
Minimum Cable Diameter (mm) 0.5
Mount Method Cable Ties
Style Marker Plate Loose Piece
RoHS Compliancy Status Compliant
Min. Order Qty. 100