MP150-MHarness Identification Marker Plate, 1.50" x 0.75" (38.1mm x 19.1mm), white, bulk package.
|
Material | Nylon 6.6 |
Color | White |
Length (In.) | 1.50 |
Width (In.) | 0.75 |
Width (mm) | 19.0 |
Environment | Indoor |
Hole Spacing (in) | 1.03 |
Hole Spacing (mm) | 26.2 |
Marker Write-On Area (In.) | 1.03 x 0.75 |
Marker Write-On Area (mm) | 26.2 x 19.1 |
Max. Bundle Diameter (mm) | 4.8 |
Mounting Method | Cable Ties |
Style | Marker Plate Loose Piece |
Used With Cable Ties | M, I, S |
RoHS Compliancy Status | Compliant |
Min. Order Qty. | 1,000 |
UPC | 07498365001 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.0839 |
Std. Ctn. Qty. | 5000 |
Std. Ctn. Volume (cf) | 0.4196 |
Part Drawings | GB0239GM | US English | 60 KB |