infrastructure for a connected world

An image of Marker Plate, 1.50" x 0.75"(38.1mm x 19.1mm), Weather Resistant, Black
MP150-M0


Harness Identification Marker Plate, 1.50" x 0.75" (38.1mm x 19.1mm), weather resistant, black, bulk package.
Material Weather Resistant Nylon 6.6
Color Black
Length (In.) 1.50
Length (mm) 38.1
Width (In.) 0.75
Width (mm) 19.0
Cable Diameter Range (mm) 0.5 - 380
Environment Outdoor
Hole Spacing (in) 1.03
Hole Spacing (mm) 26.2
Marker Write-On Area (In.) 1.03 x 0.75
Marker Write-On Area (mm) 26.2 x 19.1
Max. Bundle Diameter (mm) 4.8
Mounting Method Cable Ties
Style Marker Plate Loose Piece
Used With Cable Ties M, I, S
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000