infrastructure for a connected world

An image of Marker Plate, 1.75" x 0.75"(44.5mm x 19.1mm), Weather Resistant, Black
MP175-C0


Harness Identification Marker Plate, 1.75" x 0.75"(44.5mm x 19.1mm), weather resistant, black.
Material Weather Resistant Nylon 6.6
Color Black
Length (In.) 1.75
Width (In.) 0.75
Width (mm) 19.0
Environment Outdoor
Hole Spacing (in) 1.28
Hole Spacing (mm) 32.5
Marker Write-On Area (In.) 1.28 x 0.75
Marker Write-On Area (mm) 32.5 x 19.1
Max. Bundle Diameter (mm) 4.8
Mounting Method Cable Ties
Style Marker Plate Loose Piece
Used With Cable Ties M, I, S
RoHS Compliancy Status Compliant
Min. Order Qty. 100