infrastructure for a connected world

An image of Marker Plate, 1.75" x 0.75"(44.5mm x 19.1mm), White

The harness identification marker plate measures 1.75" x .75" (44.5mm x 19.1mm). It is white and comes in packages of 1000.
Material Nylon 6.6
Color White
Length (In.) 1.75
Width (In.) 0.75
Width (mm) 19.0
Environment Indoor
Hole Spacing (in) 1.28
Hole Spacing (mm) 32.5
Marker Write-On Area (In.) 1.28 x 0.75
Marker Write-On Area (mm) 32.5 x 19.1
Max. Bundle Diameter (mm) 4.8
Mounting Method Cable Ties
Style Marker Plate Loose Piece
Used With Cable Ties M, I, S
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000