infrastructure for a connected world

OM Obsolete CodeOBSOLETE
Material Nylon 6.6
Overall Length (In.) 1.75
Overall Length (mm) 44.4
Overall Width (In.) 0.75
Overall Width (mm) 19
Environment Indoor
Color White
CE Compliant No
Compatible Cable Tie M, I, S
Hole Spacing (In.) 1.28
Hole Spacing (mm) 32.5
Marker Write-On Area (In.) 1.28 x 0.75
Marker Write-On Area (mm) 32.5 x 19.1
Maximum Bundle Diameter (mm) 4.8
Maximum Cable Diameter (mm) 380
Minimum Cable Diameter (mm) 0.5
Mount Method Cable Ties
Style Marker Plates on Roll
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000