infrastructure for a connected world

An image of Marker Plate, 2.00" x 0.75"(50.8mm x 19.1mm), White
MP200-C


Harness Identification Marker Plate, 2.00" x 0.75"(50.8mm x 19.1mm), white, standard package.
Material Nylon 6.6
Color White
Length (In.) 2.00
Width (In.) 0.75
Width (mm) 19.0
Environment Indoor
Hole Spacing (in) 1.53
Hole Spacing (mm) 38.9
Marker Write-On Area (In.) 1.53 x 0.75
Marker Write-On Area (mm) 38.4 x 19.1
Max. Bundle Diameter (mm) 4.8
Mounting Method Cable Ties
Style Marker Plate Loose Piece
Used With Cable Ties M, I, S
RoHS Compliancy Status Compliant
Min. Order Qty. 100