infrastructure for a connected world

An image of Marker Plate, 2.00" x 0.75"(50.8mm x 19.1mm), Weather Resistant, Black
MP200-C0


Harness Identification Marker Plate, 2.00" x 0.75"(50.8mm x 19.1mm), weather resistant, black, standard package.
Material Weather Resistant Nylon 6.6
Overall Length (In.) 2
Overall Length (mm) 50.8
Overall Width (In.) 0.75
Overall Width (mm) 19
Environment Outdoor
Color Black
Compatible Cable Tie M, I, S
Hole Spacing (In.) 1.53
Hole Spacing (mm) 38.9
Marker Write-On Area (In.) 1.53 x 0.75
Marker Write-On Area (mm) 38.4 x 19.1
Maximum Bundle Diameter (mm) 4.8
Minimum Cable Diameter (mm) 0.5
Mount Method Cable Ties
Style Marker Plate Loose Piece
RoHS Compliancy Status Compliant
Min. Order Qty. 100