infrastructure for a connected world

An image of Cable Tie, 2.8L (71mm), Subminiature, Nylon, Natural

Pan-Ty® locking tie, subminiature cross section, 2.8 (71mm) length, nylon 6.6, natural, standard package.
Material Nylon 6.6
Application General
Color Natural
Environment Indoor
Cross Section Subminiature
Locking Style Locking
Continuous Use Temperature Range -76°F (-60°C) - 185°F (85°C)
Plenum-Rated No
Length In (mm) 2.80 (71.0)
Thickness In (mm) 0.03 (0.8)
Bundle Diameter Range In. (mm) 0.01 (0.3) - 0.60 (15.0)
CE Compliant Yes
CSA Certified Yes
Mil. Std. Part Number NA
UL 62275 Compliant (Type 1, 11) Yes
UL 62275 Compliant (Type 2, 21) No
UL Listed (File #E56854) No
UL Recognized (File #E56854) Yes
Installation Temperature -4°F (-20°C) - 32°F (0°C)
Min. Loop Tensile Strength (Lbs.) 8.00
Min. Loop Tensile Strength (N) 36
Operating Temperature -76°F (-60°C) - 185°F (85°C)
Part Features One-piece locking wedge for consistent performance and reliability. Low thread force and high loop tensile strength.
Width In (mm) 0.07 (1.8)
RoHS Compliancy Status Compliant
Min. Order Qty. 100