infrastructure for a connected world

An image of Cable Tie, 2.8L (71mm), Subminiature, Weather Resistant, Black
PLT.6SM-C0


Pan-Ty®locking tie, subminiature cross section, 2.8 (71mm) length, weather resistant nylon 6.6, black, standard package.
Material Weather Resistant Nylon 6.6
Color Black
Minimum Loop Tensile Strength (N) 36
Environment Outdoor (UV Resistant)
Maximum Installation Temperature (°F) 32
Minimum Operating Temperature (°C) -60
Minimum Operating Temperature (°F) -76
Maximum Operating Temperature (°C) 85
Maximum Operating Temperature (°F) 185
Cross Section Subminiature
Locking Style Locking
Min. Loop Tensile Strength Lbs. (N) 8 (36)
Plenum-Rated No
Tool GTS-E, PTS
Thickness In (mm) 0.03 (0.8)
Bundle Diameter Range In. (mm) 0.01 (0.3) - 0.60 (15.0)
CE Compliant Yes
CSA Certified Yes
Mil. Std. Part Number NA
UL 62275 Compliant (Type 1, 11) Yes
UL 62275 Compliant (Type 2, 21) No
UL Listed (File #E56854) No
UL Recognized (File #E56854) Yes
Application General
Continuous Use Temperature Range -76°F (-60°C) - 185°F (85°C)
Maximum Bundle Diameter (In.) 0.6
Operating Temperature -76°F (-60°C) - 185°F (85°C)
Part Features One-piece locking wedge for consistent performance and reliability. Low thread force and high loop tensile strength.
UV Resistant 1
Width In (mm) 0.07 (1.8)
RoHS Compliancy Status Compliant
Min. Order Qty. 100