infrastructure for a connected world

An image of Cable Tie, 2.8L (71mm), Subminiature, Nylon, Natural
PLT.6SM-M


Pan-Ty® locking tie, subminiature cross section, 2.8 (71mm) length, nylon 6.6, natural, bulk package.
Material Nylon 6.6
Color Natural
Minimum Loop Tensile Strength (N) 36
Minimum Loop Tensile Strength (lb) 8
Environment Indoor
Maximum Installation Temperature (°F) 32
Minimum Operating Temperature (°C) -60
Minimum Operating Temperature (°F) -76
Maximum Operating Temperature (°C) 85
Maximum Operating Temperature (°F) 185
Resistance Properties UV-Resistant
Cross Section Subminiature
Locking Style Locking
Plenum-Rated No
Tool GTS-E, PTS
Thickness In (mm) 0.03 (0.8)
Bundle Diameter Range In. (mm) 0.01 (0.3) - 0.60 (15.0)
CE Compliant Yes
CSA Certified Yes
Mil. Std. Part Number NA
UL 62275 Compliant (Type 1, 11) Yes
UL 62275 Compliant (Type 2, 21) No
UL Listed (File #E56854) No
UL Recognized (File #E56854) Yes
Application General
Continuous Use Temperature Range -76°F (-60°C) - 185°F (85°C)
Maximum Bundle Diameter (In.) 0.6
Operating Temperature -76°F (-60°C) - 185°F (85°C)
Part Features One-piece locking wedge for consistent performance and reliability. Low thread force and high loop tensile strength.
Thickness (mm) 0.8
UV Resistant 0
Width In (mm) 0.07 (1.8)
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000