infrastructure for a connected world

An image of Cable Tie, 2.8L (71mm), Subminiature, Heat Stabilized, Black
PLT.6SM-M30


Pan-Ty®locking tie, subminiature cross section, 2.8 (71mm) length, heat stabilized nylon 6.6, black.
Material Heat Stabilized Nylon 6.6
Color Black
Minimum Loop Tensile Strength (N) 36
Environment Indoor
Maximum Installation Temperature (°F) 32
Cross Section Subminiature
Locking Style Locking
Min. Loop Tensile Strength Lbs. (N) 8 (36)
Continuous Use Temperature Range -76°F (-60°C) - 239°F (115°C)
Plenum-Rated No
Tool GTS-E, PTS
Thickness In (mm) 0.03 (0.8)
Bundle Diameter Range In. (mm) 0.01 (0.3) - 0.60 (15.0)
CE Compliant Yes
CSA Certified Yes
Mil. Std. Part Number NA
UL 62275 Compliant (Type 1, 11) Yes
UL 62275 Compliant (Type 2, 21) No
UL Listed (File #E56854) No
UL Recognized (File #E56854) Yes
Application High Temperature
Operating Temperature -76°F (-60°C) - 239°F (115°C)
Part Features One-piece locking wedge for consistent performance and reliability. Low thread force and high loop tensile strength.
UV Resistant 0
Width In (mm) 0.07 (1.8)
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000