infrastructure for a connected world

An image of Cable Tie, 3.1L (79mm), Miniature, Nylon, Natural
PLT.7M-M


Pan-Ty® locking tie, miniature cross section, 3.1 (79mm) length, nylon 6.6, natural, bulk package.
Material Nylon 6.6
Color Natural
Cross Section Miniature
Locking Style Locking
Plenum-Rated Yes, AH-2
Tool GTS-E, GS2B, PTS, PPTS, STS2
Length In (mm) 3.10 (79.0)
Thickness In (mm) 0.03 (0.8)
Bundle Diameter Range In. (mm) 0.03 (0.8) - 0.68 (17.0)
CE Compliant Yes
CSA Certified Yes
Mil. Std. Part Number MS3367-4-9
UL 62275 Compliant (Type 1, 11) No
UL 62275 Compliant (Type 2, 21) Yes
UL Listed (File #E56854) Yes
UL Recognized (File #E56854) Yes
Application General
Continuous Use Temperature Range -76°F (-60°C) - 185°F (85°C)
Environment Plenum
Installation Temperature -4°F (-20°C) - 32°F (0°C)
Min. Loop Tensile Strength (Lbs.) 18.00
Min. Loop Tensile Strength (N) 80
Operating Temperature -76°F (-60°C) - 185°F (85°C)
Part Features One-piece locking wedge for consistent performance and reliability. Low thread force and high loop tensile strength.
Width In (mm) 0.09 (2.3)
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000