infrastructure for a connected world

An image of Cable Tie, 3.1L (79mm), Miniature, Weather Resistant, Black
PLT.7M-M0


Pan-Ty® locking tie, miniature cross section, 3.1 (79mm) length, weather resistant nylon 6.6, black.
Material Nylon 6.6
Color Black
Minimum Loop Tensile Strength (N) 80
Minimum Loop Tensile Strength (lb) 18
Environment Plenum
Maximum Installation Temperature (°F) 32
Minimum Operating Temperature (°C) -60
Minimum Operating Temperature (°F) -76
Maximum Operating Temperature (°C) 85
Maximum Operating Temperature (°F) 185
Resistance Properties UV-Resistant
Cross Section Miniature
Locking Style Locking
Tool GTS-E, GS2B, PTS, PPTS, STS2
Thickness In (mm) 0.03 (0.8)
Bundle Diameter Range In. (mm) 0.03 (0.8) - 0.68 (17.0)
CE Compliant Yes
CSA Certified Yes
Mil. Std. Part Number NA
UL 62275 Compliant (Type 1, 11) No
UL 62275 Compliant (Type 2, 21) Yes
UL Listed (File #E56854) Yes
UL Recognized (File #E56854) Yes
Application General
Continuous Use Temperature Range -76°F (-60°C) - 185°F (85°C)
Maximum Bundle Diameter (In.) 0.68
Operating Temperature -76°F (-60°C) - 185°F (85°C)
Part Features One-piece locking wedge for consistent performance and reliability. Low thread force and high loop tensile strength.
Thickness (mm) 0.8
Width In (mm) 0.09 (2.3)
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000