infrastructure for a connected world

An image of Cable Tie, 3.1L (79mm), Miniature, Heat Stabilized, Black
PLT.7M-M30


Pan-Ty® locking tie, miniature cross section, 3.1 (79mm) length, heat stabilized nylon 6.6, black.
Color Black
Environment Indoor
For Use With GTS, GTSL, GS2B, PTS, PPTS, STS2
Material Nylon 6.6
Maximum Bundle Diameter (In.) 0.68
Maximum Bundle Diameter (mm) 17.3
Maximum Operating Temperature (°C) 115
Maximum Operating Temperature (°F) 239
Minimum Bundle Diameter (In.) 0.03
Minimum Bundle Diameter (mm) 0.8
Minimum Loop Tensile Strength (N) 80
Minimum Loop Tensile Strength (lb) 18
Minimum Operating Temperature (°C) -60
Minimum Operating Temperature (°F) -76
Overall Length (In.) 3.1
Overall Length (mm) 79
Body Thickness (In.) 0.032
Body Thickness (mm) 0.8
Body Width (In.) 0.09
Body Width (mm) 2.3
Standards Met UL Recognized (File #E56854), UL 62275 Compliant (Type 2, 21), RoHS Complaint
Bundle Diameter Range In. (mm) 0.03 (0.8) - 0.68 (17.0)
Operating Temperature -76°F (-60°C) - 239°F (115°C)
Part Features One-piece locking wedge for consistent performance and reliability. Low thread force and high loop tensile strength.
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000