infrastructure for a connected world

An image of Cable Tie, 5.6L (142mm), Intermediate, Nylon, Natural
PLT1.5I-C


Pan-Ty® locking tie, intermediate cross section, 5.6 (142mm) length, nylon 6.6, natural, standard package.
Material Nylon 6.6
Color Natural
Minimum Loop Tensile Strength (N) 178
Minimum Loop Tensile Strength (lb) 40
Environment Plenum
Compatible Screw Size (In.) NA
Compatible Screw Size (mm) NA
Minimum Insertion Hole Diameter (In.) NA
Minimum Insertion Hole Diameter (mm) NA
Maximum Insertion Hole Diameter (In.) NA
Maximum Insertion Hole Diameter (mm) NA
Minimum Installation Temperature (°C) NA
Minimum Installation Temperature (°F) NA
Maximum Installation Temperature (°C) NA
Maximum Installation Temperature (°F) 32
Minimum Operating Temperature (°C) NA
Minimum Operating Temperature (°F) NA
Maximum Operating Temperature (°C) NA
Maximum Operating Temperature (°F) NA
Cross Section Intermediate
Locking Style Locking
Plenum-Rated Yes, AH-2
Tool GTS-E, GS2B, PTS, PPTS, STS2
Length In (mm) 5.60 (142.0)
Thickness In (mm) 0.04 (1.1)
Bundle Diameter Range In. (mm) 0.06 (1.5) - 1.38 (35.0)
CE Compliant Yes
CSA Certified Yes
Mil. Std. Part Number MS3367-5-9
UL 62275 Compliant (Type 1, 11) No
UL 62275 Compliant (Type 2, 21) Yes
UL Listed (File #E56854) Yes
UL Recognized (File #E56854) Yes
Application General
Continuous Use Temperature Range -76°F (-60°C) - 185°F (85°C)
Operating Temperature -76°F (-60°C) - 185°F (85°C)
Part Features One-piece locking wedge for consistent performance and reliability. Low thread force and high loop tensile strength.
Width In (mm) 0.14 (3.6)
RoHS Compliancy Status Compliant
Min. Order Qty. 100