infrastructure for a connected world

An image of QN Patch Panel, Angled, 24 Port, 1 RU
QAPP24BL


The QuickNet™ Angled Patch Panel accepts QuickNet Pre-Terminated Cassettes and Patch Panel Adapters. These high-density patch panels conserve valuable rack space and, due to the angle, they facilitate proper bend radius control and minimize the need for horizontal cable managers. The patch panel is 24 port in 1 RU and black.
NoteNA
Product Type QuickNet™ Patch Panel
Patch Panel Style Angled
Material CRS
Connector Type Shielded
Number of Ports 24
Module Type NA
Number of Rack Units 1
Identification Type Adhesive Label
Overall Width (In.) 19
Overall Width (mm) 482.6
Standards Met RoHS Compliant
Overall Depth (In.) 1.6
Overall Depth (mm) 40.64
Sub Brand QuickNet™
Overall Height (In.) 1.73
Overall Height (mm) 43.94
Color Black
Includes Built-In Strain Relief Bar
Part Features NA
RoHS Compliancy Status Compliant
Min. Order Qty. 1