infrastructure for a connected world

An image of QN Patch Panel, Vertical Printed Ports, Angled, 48 Port, 1 RU
QAPP48HDVNSBL


The 48-port angled patch panel in black accepts QuickNet™ pre-terminated cassettes and patch panel adapters. The numbering sequence is top to bottom across the patch panel. It takes up one rack space (1 RU).
Product Type QuickNet Patch Panel
Patch Panel Style Angled
Material CRS
Number of Ports 48
Sub Brand QuickNet
Number of Rack Units 1
Overall Width (In.) 19
Overall Width (mm) 482.6
Standards Met RoHS Compliant
Overall Depth (In.) 1.76
Overall Depth (mm) 44.7
Overall Height (In.) 1.73
Overall Height (mm) 43.94
Color Black
Includes Built-In Strain Relief Bar
Unit Weight 294.8
Weight (g) 294.8
No. of Connectors 48
RoHS Compliancy Status Compliant
Min. Order Qty. 1