infrastructure for a connected world

An image of QN All Metal High Density Patch Panel, Angled, 48 Port, 1 RU
QASP48HDBL


The QuickNet™ Angled All Metal Patch Panel accepts Shielded QuickNet Pre-Terminated Cassettes and Patch Panel Adapters with no additional grounding kit required. These high-density patch panels conserve valuable rack space and, due to the angle, they facilitate proper bend radius control and minimize the need for horizontal cable managers. The patch panel 48 port in 1 RU and black.`
NoteNA
Product Type QuickNet™ Patch Panel
Patch Panel Style Angled
Material Stainless Steel
Connector Type Shielded
Number of Ports 48
Module Type NA
Number of Rack Units 1
Identification Type NA
Overall Width (In.) 19
Overall Width (mm) 482.6
Standards Met RoHS Compliant
Overall Depth (In.) 5.49
Overall Depth (mm) 139.4
Sub Brand QuickNet™
Overall Height (In.) 1.73
Overall Height (mm) 43.94
Color Black
Includes Built-In Strain Relief Bar
Identification NA
Part Features NA
RoHS Compliancy Status Compliant
Min. Order Qty. 5