infrastructure for a connected world

An image of QN Patch Panel, Flat, 24 Port, 1RU
QPP24BL


24-port patch panel in black accepts QuickNet pre-terminated cassettes and patch panel adapters. (1 RU).
Product Type QuickNet Patch Panel
Patch Panel Style Flat
Material CRS
Connector Type NA
Number of Ports 24
Performance Level NA
Module Type NA
Sub Brand QuickNet
Number of Rack Units 1
Identification Type Adhesive Label
Overall Width (In.) 19
Overall Width (mm) 482.6
Standards Met RoHS Compliant
Overall Depth (In.) 1.76
Overall Depth (mm) 44.7
Overall Height (In.) 1.73
Overall Height (mm) 43.94
Color Black
Includes Built-In Strain Relief Bar
Identification Adhesive Label
Part Features NA
RoHS Compliancy Status Compliant
Min. Order Qty. 1