infrastructure for a connected world

An image of QN Patch Panel Blank
QPPBBL


QuickNet patch panel blank adapter in black
Product Type QuickNet Accessory
Patch Panel Style Panel Blank
Material Polycarbonate
Connector Type NA
Number of Ports null
Performance Level NA
Module Type NA
Sub Brand QuickNet
Number of Rack Units null
Identification Type NA
Overall Width (In.) 4.15
Overall Width (mm) 105.41
Standards Met RoHS Compliant
Overall Depth (In.) 2.2
Overall Depth (mm) 55.88
Overall Height (In.) 0.81
Overall Height (mm) 20.57
Color Black
Includes Built-In Strain Relief Bar
Part Features NA
RoHS Compliancy Status Compliant
Min. Order Qty. 1