infrastructure for a connected world

An image of Industrial Ethernet Connector, Cat 5e STP
IAEBH5ES


Category 5e, 8-position, 8-wire shielded industrial connector with protective cover.
Product Type Shielded Coupler Module
Color Black
Connector 1 Type RJ45
Overall Width (In.) 1.49
Overall Width (mm) 37.8
Overall Depth (In.) 1.67
Overall Depth (mm) 42.3
Overall Height (In.) 5.34
Overall Height (mm) 135.5
Standards Met Exceeds channel and component requirements of ANSI/TIA-568-C.2 Category 5e and ISO11801 Class D standards at swept frequencies 1 to 100 MHz, Meets all ODVA Ethernet/IP^ electrical and mechanical performance requirements, Protects and seals connections against dust and water immersion to ANSI/IEC 60529-2004, Meets ANSI/TIA-1096-A, Rated IP67/68 for dust protection and temporary liquid immersion, Rated UL Type 12, 6/6P, 4X, RoHS compliant
Environment Manufacturing
Connector 2 Type Insulation Displacement
Conductor Gauge (AWG) 26
Performance Level Category 5e
Termination Style TG Style
Cable Length (m) NA
Model (Design) Connector Module
RoHS Compliancy Status Compliant
Min. Order Qty. 1