IAEBHC5EThe IndustrialNet™ Cat 5e UTP bulkhead RJ45 coupler module with protective cap is ideal in manufacturing environments. The bulkhead provides an IP67 rated seal that provides protection from dust and temporary immersion in water.
|
Product Type | Coupler Module |
Color | Black |
Connector 1 Type | RJ45 |
Overall Width (In.) | 1.55 |
Overall Width (mm) | 39.4 |
Overall Depth (In.) | 1.32 |
Overall Depth (mm) | 33.4 |
Overall Height (In.) | 5.37 |
Overall Height (mm) | 136.4 |
Sub Brand | IndustrialNet™ |
Standards Met | Exceeds channel and component requirements of ANSI/TIA-568-C.2 Category 5e and ISO11801 Class D standards at swept frequencies 1 to 100 MHz, Meets all ODVA Ethernet/IP^ electrical and mechanical performance requirements, Protects and seals connections against dust and water immersion to ANSI/IEC 60529-2004, Meets ANSI/TIA-1096-A, Rated IP67/68 for dust protection and temporary liquid immersion, Rated UL Type 12, 6/6P, 4X, RoHS compliant |
Environment | Manufacturing |
Connector 2 Type | Insulation Displacement |
Conductor Gauge (AWG) | 26 |
Performance Level | Category 5e |
Termination Style | TG Style |
Cable Length (m) | NA |
RoHS Compliancy Status | Compliant |
Min. Order Qty. | 10 |
UPC | 07498391254 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0160 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1604 |
Catalog Cut Sheets | Catalog Cut Sheet - IAEBHC5E Product Page | US English | 140 KB |
Installation Documents | IndustrialNetTM Bulkhead Couplers | US English | 222 KB |
Part Drawings | Part Drawing - DWG - IAEBHC5E | US English | 770 KB |
Part Drawings | Part Drawing - DXF - IAEBHC5E | US English | 2000 KB |
Part Drawings | IndustrialNet TX5E Coupler with Bulkhead: 02037-17 | US English | 262 KB |
Specification Sheets | IndustrialNet™ TX5e™ Connectors | US English | 296 KB |
Specification Sheets | IndustrialNet™ Variant 1 Bulkhead Connectors | US English | 153 KB |
Videos | Data Access Port | US English | 485618 KB |