infrastructure for a connected world

An image of 8-position, IndustrialNet RJ45 plug, field terminable, for use with solid 24/1 - 22/1 AWG and stranded 27/7 - 22/7 AWG, conductor diameter 1.0 - 1.6mm, Category 6A, UTP and STP copper cable.
ISPS688FA


8-position, IndustrialNet, RJ45 plug, field terminable, for use with solid 24/1 - 22/1 AWG and stranded 27/7 - 22/7 AWG, conductor diameter 1.0 - 1.6mm, Category 6A, UTP and STP copper cable.
Product Type RJ45 Field Terminable Plug
Color Metallic
Connector 1 Type Plug
Overall Width (In.) 0.54
Overall Width (mm) 13.8
Overall Depth (In.) 2.06
Overall Depth (mm) 52.3
Overall Height (In.) 0.65
Overall Height (mm) 16.4
Sub Brand IndustrialNet
Surface Treatment Zinc Die cast with Nickel Chrome Plating
Standards Met Meets the channel requirements of ANSI/TIA-568-C.2 Category 6A and ISO 11801 2nd Edition Class EA in a 4-connector configuration up to 100 meters at swept frequencies up to 500MHz when installed with other Panduit Category 6A components, Meets UL 1863 and IEC 60603-7-51, Meets IEEE 802.3af and IEEE 802.3at for PoE applications, RoHS compliant.
Environment Manufacturing as well as other industrial environments
Conductor Gauge (AWG) 22
Performance Level Category 6A
Termination Style IDC
RoHS Compliancy Status Compliant
Min. Order Qty. 1