infrastructure for a connected world

An image of Replacement wire manager for RJ45 Plug ISPS688FA – 30 per pack
ISPS688FA-WM


Cateogory 6A replacement wire managers for RJ45 Plug for use with ISPS688FA.
Application Unshielded and Shielded
Performance Level Category 6A
Color Black
Overall Width (In.) NA
Overall Width (mm) NA
Overall Depth (In.) NA
Overall Depth (mm) NA
Overall Height (In.) 0.65
Overall Height (mm) 16.4
Wiring Scheme T568A/T568B
Material Zinc Die Cast
Standards Met UL 1863, CSA 22.2
Termination Style IDC
Conductor Gauge (AWG) 27-22
Temperature Rating -40°C to 85°C (-40°F to 185°F)
RoHS Compliancy Status Compliant
Min. Order Qty. 30
Sub Brand IndustrialNet™