infrastructure for a connected world

An image of Lithium-Ion Bttry Pwrd Hydraulic Crimp Tool, Die Type, 15 Ton
CT-2940/L


Die type 15 ton crimping tool, 18V lithium-ion battery powered, 120 VAC charger, Jaw opening: 2" (50.8mm), Weight: 24.35 lbs. (11.0kg) with battery, Length: 22" (558.8mm), Height: 10.75" (273.1mm), Width: 3.75" (95.3mm).
Tool Type Electrical
Output Force (ton) NA
Jaw Opening Width (In.) NA
Jaw Opening Width (mm) NA
Weight (Kg) NA
Weight (lb) NA
Conductor Gauge (kcmil) NA
Crimp Head Rotation (°) NA
Overall Length (In.) NA
Overall Length (mm) NA
Overall Width (In.) NA
Overall Width (mm) NA
Overall Height (In.) NA
Overall Height (mm) NA
Crimps Per Charge NA
Crimp Cycle Time (s) NA
Battery Voltage (V ac) NA
Battery Voltage (V ac/dc) NA
Battery Voltage (V dc) NA
Battery Voltage (V) NA
Battery Charge Time (hr) NA
Battery Charge Time (min) NA
Battery Charge Time (s) NA
Application Lugs and Splices
Contents Tool includes:• Two Milwaukee® M18™ XC high capacity lithium-ion 18VDC rechargeable batteries• One Milwaukee® battery charger• One shoulder strap• Plastic tool case with storage for tool, batteries, charger, shoulder strap and crimping diesTerminates Panduit Compression Connectors:• Copper compression lugs and splices for #8 AWG – 1000 kcmil code conductor• Copper compression lugs for #8 AWG – 777.7 kcmil flex conductor• Copper compression S Series, Pan-Term™ Tubular Terminals for #8 – 250 kcmil code conductor• Copper compression lugs and splices for 10mm² – 630mm² class 2R conductor• StructuredGround™ Direct Burial Compression Grounding System connectors #6 AWG – 500 kcmil code conductor• Copper compression CTAPF taps for #10 – 3/0 AWG code conductor• Copper compression CTAP taps for #8 – 4/0 AWG code conductor• Copper compression HTCT taps for #14 AWG – 250 kcmil code conductor, #14 – 4/0 AWG flex conductor• Aluminum compression lugs and splices for #6 AWG – 1000 kcmil code conductor
Length (mm) 558.8
Part Features embosses die number,fingertip operation,flip top crimp head,self contained,portable,ergonomically balanced
Spec Feature and Benefit Direct Burial Compression Grounding System
Width In (mm) 10.75" (273mm)
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1