infrastructure for a connected world

An image of Lithium-Ion Bttry Pwrd Hydraulic Crimp Tool, Dieless, 6.2 Ton
CT-2980/L


Dieless 6.2 ton crimping tool, 18V lithium-ion battery powered, 120 VAC charger, Jaw opening: 1.50" (38.1mm), Weight 11.75 lbs (8.3 kg) with battery, Length: 14.75" (374.7mm), Height: 15" (381mm), Width: 3" (76.2mm).
Tool Type Electrical
Overall Height (In.) 14.75
Overall Height (mm) 374.7
Application Lugs and Splices
Contents Tool includes:• Two Milwaukee® M18™ XC high capacity lithium-ion 18VDC rechargeable batteries• One Milwaukee battery charger• One shoulder strap• Heavy-duty bag with storage for tool, batteries, and charger; includes 58 pockets and a shoulder strap for added convenience; 18"L x 7"W x 14"H*Terminates Panduit compression connectors:• Copper compression lugs and splices for #4 AWG – 750 kcmil code conductor
Length (mm) 374.7
Part Features embosses die number,fingertip operation,flip top crimp head,self contained,portable,ergonomically balanced
Width In (mm) 3.0" (76mm)
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1