infrastructure for a connected world

An image of Lithium-Ion Bttry Pwrd Hydraulic Crimp Tool, Dieless, 6.2 Ton, CE
CT-2980/LE


Dieless 6.2 ton crimping tool, 18V lithium-ion battery powered, 230 VAC charger, Jaw opening: 1.50" (38.1mm), Weight 11.75 lbs (8.3 kg) with battery, Length: 14.75" (374.7mm), Height: 15" (381mm), Width: 3" (76.2mm).
Application Lugs and Splices
CE Compliant Yes
Height (mm) 374.7
Length (mm) 374.7
Tool Type Electrical
Width In (mm) 3.0" (76mm)
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1
Contents Tool includes:• Two Milwaukee® M18™ XC high capacity lithium-ion 18VDC rechargeable batteries• One Milwaukee battery charger• One shoulder strap• Heavy-duty bag with storage for tool, batteries, and charger; includes 58 pockets and a shoulder strap for added convenience; 18"L x 7"W x 14"H*Terminates Panduit compression connectors:• Copper compression lugs and splices for #4 AWG – 750 kcmil code conductor