infrastructure for a connected world

An image of Lithium-Ion Powered Hydraulic In-Line Crimping Tool, Die Type, 53 kN, CE Approved
CT-3001/E


Die type 6 ton in-line crimping tool, 18V lithium-ion battery powered, 230 VAC charger; Jaw opening: 1.8" (45.7mm); Weight: 7.15 lbs. (3.2 kg) with battery; Length: 19.5" (495.3mm); Height: 4.5" (114.3mm); Width: 2.88" (73mm).
CE Compliant Yes
Charger Voltage 230
Contents Tool includes:• Two Milwaukee® M18™ XC high capacity lilthium-ion 18VDC rechargeable batteries• One Milwaukee® battery charger• Heavy-duty bag with storage for tool, batteries, charger and crimping dies (crimping dies not included); includes 58 pockets and a shoulder strap for added convenience; 18"L x 7"W x 14"H*Terminates Panduit Compression Connectors:• Copper compression lugs and splices for #8 AWG – 500 kcmil code conductor• Copper compression lugs for #8 AWG – 373 kcmil flex conductor• Copper compression CTAPF taps for #10 – 3/0 AWG code conductor• Copper compression CTAP taps for #8 – #2 AWG code conductor• Copper compression S Series Pan-Term® Tubular Terminals for #8 AWG – 250 kcmil code conductor• Copper compression lugs and splices for 10mm² – 240mm² class 2R conductor
Length (mm) 495.3
Tool Type Electrical
RoHS Compliancy Status Compliant
Min. Order Qty. 1