infrastructure for a connected world

An image of Lithium-Ion Battery Converter Kit
CT-LIBCKIT


Kit to convert Panduit CT-2001, CT-2002, CT-2930, CT-2940 and CT-2980 NiCd battery powered crimping tools to lithium-ion powered. Kit includes one Panduit CT-LIBA battery adapter, two Milwaukee® M18™ XC high capacity lithium-ion 18VDC rechargeable batteries, and one 120 VAC Milwaukee® battery charger.
OM Obsolete CodeOBSOLETE
Output Force (ton) NA
Jaw Opening Width (In.) NA
Jaw Opening Width (mm) NA
Weight (Kg) NA
Weight (lb) NA
Conductor Gauge (kcmil) NA
Crimp Head Rotation (°) NA
Overall Length (In.) NA
Overall Length (mm) NA
Overall Width (In.) NA
Overall Width (mm) NA
Overall Height (In.) NA
Overall Height (mm) NA
Crimps Per Charge NA
Crimp Cycle Time (s) NA
Battery Voltage (V ac) NA
Battery Voltage (V ac/dc) NA
Battery Voltage (V dc) NA
Battery Voltage (V) NA
Battery Charge Time (hr) NA
Battery Charge Time (min) NA
Battery Charge Time (s) NA
For Use With CT-2001, CT-2002, CT-2930, CT-2940 and CT-2980
Includes
CE Compliant No
Kit Contents One Panduit CT-LIBA battery adapter, two Milwaukee ® M18™ XC high capacity lithium-ion 18VDC rechargeable batteries, and one 120 VAC Milwaukee battery charger
Part Features Battery adapter to convert to Milwaukee ® M18™ XC high capacity lithium-ion batteries
RoHS Compliancy Status Compliant
Min. Order Qty. 1