infrastructure for a connected world

An image of Crimp Head, Remote Hydraulic, Die Type, 14 Ton, use with CT-901HP
CT-930CH


Terminates Panduit compression connectors:• Copper compression lugs and splices for #8 AWG – 750 kcmil code conductor• Copper compression lugs for #8 AWG – 600 kcmil flex conductor• Copper compression S Series, Pan-Term™ Tubular Terminals for #8 AWG – 250 kcmil code conductor• Copper compression lugs and splices for 10mm² – 400mm² class 2R conductor• StructuredGround™ Direct Burial Compression Grounding System connectors #6 AWG – 250 kcmil code conductor and select 500 kcmil conductor combinations• Copper compression CTAPF taps for #10 – 3/0 AWG code conductor• Copper compression CTAP taps for #8 – 4/0 AWG code conductor• Copper compression HTCT taps for #14 AWG – 250 kcmil code conductor, #14-4/0 AWG flex conductor• Aluminum compression lugs and splices for #6 AWG – 600 kcmil code conductorUse with Panduit CT-901HP hydraulic pump and CT-900HPH 10' hydraulic hose.* Specifications:Output: 14 tons Jaw opening: 1.65" Weight: 11 lbs. Length: 12 1/4" Height: 5" Width: 3" CT-930CH includes: • Tool • Steel tool case • Supplied with female Parker type quick-connect fitting assembled to tool
OM Obsolete CodeOBSOLETE
Height (In.) 5.00
Height (mm) 124.0
Length (In.) 12.25
Length (mm) 324.0
Width (In.) 3.00
Width (mm) 76.0
Includes Tool, Steel tool case, Supplied with female Parker type quick-connect fitting assembled to tool
Contents Die Type, Remote Hydraulic, 14 Ton, Crimp Head Includes Steel Tool Case.
Description Die Type, Remote Hydraulic, 14 Ton, Crimp Head Used with 10,000 PSI hydraulic systems Includes steel tool case Installs #14 AWG - 750 kcmil Pan-Lug™ Compression Connectors
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1