infrastructure for a connected world

An image of Crimp Head, Remote Hydraulic, Dieless, 6.2 Ton, use with CT-901HP
CT-980CH


When partnered as a complete Panduit set, the Panduit® BlackFin® 4-point Indenter Dieless Crimping Tool provides continuous crimping operation. Plus, wires can be terminated quickly and easily thanks to a flip-top aluminum crimp head. The crimp tool has a force of 6.2 tons and crimps #4 AWG – 750 kcmil copper code lugs and splices with the ability to take wire ranges and #4 AWG - 600 kcmil aluminum lugs and splices. Includes Parker type quick-connect fitting and heavy-duty carrying bag.
Overall Length (In.) 12.6
Overall Length (mm) 305
Overall Width (In.) 2.5
Overall Width (mm) 64
Material Various Materials
Overall Height (In.) 5.3
Overall Height (mm) 135
For Use With Panduit CT-901HP Hydraulic Pump and CT-900HPH 10 Foot Hydraulic Hose To Install Panduit Copper Compression Lugs and Splices for 4 AWG - 750 kcmil Copper Code Conductor.
Includes Tool, Steel tool case, Supplied with female Parker type quick-connect fitting assembled to tool
Aluminum Conductor Size (kcmil) 500
Copper Conductor Size Range #4 AWG - 750 kcmil
Crimp Force 6.2 Ton (55 kN)
Closed Flip-Top Crimp Head Yes
Rotating Crimp Head Yes
Height opening Dim. In (mm) 1.46 (37)
Weight lbs (kg) 6.2 lbs (2.8 kg)
Aluminum Conductor Size (AWG) #4
Application Crimps Panduit Copper and Aluminum compression connectors.
Contents Uni-Die Dieless, Remote Hydraulic, 6.2 Ton, Crimp Head Includes Steel Tool Case.
Description Uni-Die™ Dieless, Remote Hydraulic, 6.2 Ton, Crimp Head Includes steel tool case Installs #4 AWG - 750 kcmil Pan-Lug™ Compression Connectors
Part Features • Quad-point indent crimping feature with patented centering system, no dies required• Incorporates Parker type quick-connect fittings to ease installation and save time• Requires 10,000 psi hydraulic pump system (recommended Panduit CT-902HP pump and accessories)• Light weight high quality aluminum crimp head, results in lightweight tool and ease of operation• Closed head with bolt interlock, flip-top style• Provides UL Listed and CSA Certified wire range-taking capability on Panduit® Pan-Lug™ Copper Lugs and Splices, minimizes connector inventory and saves cost
Tool CT-902HP hydraulic pump, CT-900HPH 10' hydraulic hose
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1