infrastructure for a connected world

An image of Hydraulic Hose for use with CT-901HP, 10
CT-900HPH


Electrically non-conductive 10' hose compatible with Panduit CT-901HP hydraulic pump and CT-930CH, CT-940CH and CT-980CH crimp heads, supplied pre-filled with hydraulic fluid for fast start up. Supplied with two male Parker type quick-connect fittings.
For Use With CT-901HP Hydraulic Pump and CT-930CH, CT-940CH, and CT-980CH crimp heads.
Height In (mm) -
Length In (mm)
Width In (mm) -
Includes Supplied with two male Parker type quick-connect fittings
Description Electrically Non-Conductive 10' Hose Compatible with Panduit® CT-901HP hydraulic pump and CT-930CH, CT-940CH and CT-980CH crimp heads Supplied pre-filled with hydraulic fluid
Part Features Electrically non-conductive 10' hose, supplied pre-filled with hydraulic fluid for fast start up.
Voltage NA
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1