CT-901RCHRemote control handle provides plastic carrying handle incorporating on/off activation switch that allows operator to hold crimp head and activate CT-901HP hydraulic pump with one hand. Use with Panduit remote hydraulic crimp heads CT-930CH, CT-940CH and CT-980CH. Equipped with 3/8" Parker type quick-connect coupler for attaching crimp heads to Panduit CT-900HPH hydraulic hose. Includes a 10', three wire control cable that can be directly connected to the CT-901HP pump.
|
OM Obsolete Code | OBSOLETE |
CE Compliant | No |
For Use With | CT-930CH, CT-940CH, and CT-980CH crimp heads. |
Height In (mm) | – |
Length In (mm) | – |
Width In (mm) | – |
Includes | Includes a 10', three wire control cable that can be directly connected to the CT-901HP pump. |
Part Features | Remote control handle provides incorporating on/off activation switch,Equipped with 3/8" Parker type quick-connect coupler. |
Voltage | NA |
RoHS Compliancy Status | RoHS directive is not applicable |
Min. Order Qty. | 1 |
UPC | 07498358932 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.2886 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalog Cut Sheets | CT-901HP Product Page | US English | 61 KB |
Installation Documents | CT-901RCH, Remote Control Handle - PA24483A01 | US English | 79 KB |