infrastructure for a connected world

An image of Ring Terminal, high temperature, non-insulated, 12 - 10 AWG, #10 stud size
P10-10RHT6-D


High Temperature Ring Terminal, 12 – 10 AWG, #10 stud size, non-insulated, bulk package.
Package Type Box
Base Material Copper
Insulation Material Non-Insulated
Barrel Type High Temperature, Brazed Seam
Maximum Wire Size (AWG) 12 AWG - 10 AWG
Overall Length (In.) 0.81
Overall Length (mm) 20.6
Overall Width (In.) 0.38
Overall Width (mm) 9.7
Wire Strip Length (In.) 9/32
Wire Strip Length (mm) 7.1
Finish/Coating Nickel
Stud Size #10
Wire Range (mm²) 4.0 - 6.0
Barrel Configuration Standard
Color Code Metallic
Plating Type Nickel
Part Number Series P-RHT6
Clearance 0.33
Clearance (mm) 8.4
Stock 0.04
Stock (mm) 1.0
Flammability Rating N/A
Maximum Output Voltage (V) 2000
Temperature Rating 650 Degrees Fahrenheit (343 Degrees Celsius)
CA-800/EZ Series Crimp Die
CA9 Series Crimp Die
Tool CT-100A, CT-200, CT-600-A, CT-1570, CT-1701, CT-2500
CSA Certified C22.2 No. 65
Mil. Std. Part Number
UL Listed UL 486A - UL 486B
Part Features • Ring tongue design assures a secure connection in high vibration applications • Nickel plated copper for temperatures up to 650°F (343°C) • Internal barrel serrations assure good wire contact and maximum tensile strength
RoHS Compliancy Status Compliant
Min. Order Qty. 500