infrastructure for a connected world

An image of Ring Terminal, non-insulated, 14 - 10 AWG, 1/4" stud size, Terminal Convenience Package
P10-14R-E


Ring Terminal, 12 – 10 AWG, 1/4" stud size, non-insulated, convenience package.
Package Type Bag
Base Material Copper
Insulation Material Non-Insulated
Barrel Type Brazed Seam
Maximum Wire Size (AWG) 14 AWG - 10 AWG
Overall Length (In.) 0.96
Overall Length (mm) 24.4
Overall Width (In.) 0.52
Overall Width (mm) 13.2
Wire Strip Length (In.) 9/32
Wire Strip Length (mm) 7.1
Finish/Coating Tinned
Stud Size 1/4"
Wire Range (mm²) 2.5 - 6.0
Barrel Configuration Standard
Color Code Metallic
Plating Type Tinned
Part Number Series P
Clearance 0.38
Clearance (mm) 9.7
Stock 0.04
Stock (mm) 1.0
Flammability Rating N/A
Maximum Output Voltage (V) 2000
Temperature Rating 302 Degrees Fahrenheit (150 Degrees Celsius)
CA-800/EZ Series Crimp Die
CA9 Series Crimp Die
Tool CT-100A, CT-200, CT-600-A, CT-1570, CT-1701, CT-2500
CSA Certified C22.2 No. 65
Mil. Std. Part Number
UL Listed UL 486A - UL 486B
Part Features • Ring tongue design assures a secure connection in high vibration applications • Internal barrel serrations assure good wire contact and maximum tensile strength
Stud Size Metric M6
RoHS Compliancy Status Compliant
Min. Order Qty. 20