infrastructure for a connected world

An image of Male Disconnect, non-insulated, 12 - 10 AWG, .250 x .032 tab size, brazed seam
D10-250M-D


The vibration resistant make disconnect in metallic copper helps overcome the failures caused by high vibration. It has a tab size of 0.250 x 0.032" (6.3 x 0.8 mm) and supports a wire range of 12-10 AWG (4.0-6.0 mm²). It is 0.72" (18.3 mm) long and 0.25" (6.4 mm) wide. The disconnect is non-insulated, nickel-plated, has a standard barrel configuration and a brazed seam barrel. It comes in boxes of 500.
Barrel Type Brazed Seam
Base Material Copper
Barrel Configuration Standard
Finish/Coating Nickel
Style Male Tab Disconnect
Tab Size In. (mm) 0.250 x 0.032 (6.3 x 0.8)
UL Listed No
Wire Range In. (mm²) 12 - 10 AWG (4.0 - 6.0)
Color Code Metallic
Insulation Material Non-Insulated
Plating Type Nickel
Part Number Series D-M
Width In (mm) 0.25 (6.4)
Wire Strip Length In. (mm) 9/32" (.2812) (7.1)
Maximum Output Voltage (V) 2000
Temperature Rating 302 Degrees Fahrenheit (150 Degrees Celsius)
CA-800/EZ Series Crimp Die
CA9 Series Crimp Die
Tool CT-100A, CT-200, CT-260, CT-1570, CT-2500
CSA Certified No
Package Type Box
Pieces Per Reel
Flammability Rating N/A
Part Features • Male tab couples with (all 0.250 x 0.032) female disconnects • Male tab can be inserted and removed from the female disconnect without the use of tools for lower installed cost • Sleeved barrel helps to facilitate high mechanical and electrical performance when crimping • Internal barrel serrations assure good wire contact and maximum tensile strength • Barrel of terminal internally beveled to provide quick and easy wire insertion • Maximum recommended operating temperature 302°F (150°C) • Rated up to 2000 V
RoHS Compliancy Status Compliant
Min. Order Qty. 500