infrastructure for a connected world

An image of Butt Splice, non-insulated, 16 - 14 AWG, Terminal Convenience Package.
BS14-E


Butt Splice, non-insulated, 16 – 14 AWG, convenience package.
Material Copper
Finish/Coating Tinned
Style Butt Splice
Wire Range In. (mm²) 16 - 14 AWG (1.5 - 2.5)
Barrel Configuration Standard
Barrel Type Brazed Seam
Base Material Copper
Color Code Metallic
Insulation Material Non-Insulated
Plating Type Tinned
Part Number Series BS
Wire Strip Length In. (mm) 9/32" (7.1)
Flammability Rating N/A
Maximum Output Voltage (V) 2000
CA-800/EZ Series Crimp Die
CA9 Series Crimp Die
Tool CT-100A, CT-200, CT-600-A, CT-1570, CT-2500
CSA Certified C22.2 No 65
UL Listed UL 486C
Package Type Bag
Pieces Per Reel
Part Features • Designed to splice two solid or stranded wires together to repair or lengthen wires • Butted configuration provides low profile for limited space applications • Internal wire stop assures proper length of insertion into terminal barrel • Non-insulated barrel can be used to provide an economical termination when insulation is not required
RoHS Compliancy Status Compliant
Min. Order Qty. 20