infrastructure for a connected world

An image of NK Punchdown Patch Panel, Cat 6A, Flat, 48 Port, 2 RU
NK6XPPG48Y


NetKey 48-port category 6A punchdown flat patch panel in black, (2 RU).
Termination Type Punchdown
Patch Panel Style Flat
Performance Level Category 6A
Number of Ports 48
Identification Type Adhesive Label
Sub Brand NetKey
Color Black
Product Type Punchdown Patch Panel
Maximum Operating Temperature (°C) 65
Maximum Operating Temperature (°F) 149
Maximum Storage Temperature (°F) 158
Minimum Operating Temperature (°C) -10
Minimum Operating Temperature (°F) -14
Number of Rack Spaces 2
Operating Temperature -14°F to 149°F (-10°C to 65°C)
Part Features Utilizes industry standard termination style and includes wire retention cap
RoHS Compliancy Status Compliant
Min. Order Qty. 1