infrastructure for a connected world

An image of NK Molded Punchdown Patch Panel, Cat 6A, Flat, 48 Port, 2 RU, No Labels
NK6XPPN48P


NetKey 48-port category 6X punchdown flat molded patch panel in black, labels and covers not included, (2 RU).
Termination Type Punchdown
Patch Panel Style Flat
Performance Level Category 6A
Number of Ports 48
Identification Type Label Pocket
Sub Brand NetKey
Color Black
Product Type Punchdown Patch Panel
Maximum Operating Temperature (°C) 65
Maximum Operating Temperature (°F) 149
Maximum Storage Temperature (°F) 158
Minimum Operating Temperature (°C) -10
Minimum Operating Temperature (°F) -14
Number of Rack Spaces 2
Operating Temperature -14°F to 149°F (-10°C to 65°C)
Part Features Can terminate most 22-26 AWG solid or stranded wire with a 0.050" (1.27mm) max. o.d., either PVC or plenum rated.
RoHS Compliancy Status Compliant
Min. Order Qty. 1