infrastructure for a connected world

An image of NK Punchdown Patch Panel, Cat 6A, Angled, 48 Port, 2 RU
NKA6XPPG48Y


NetKey 48-port category 6X punchdown flat angled patch panel in black, (2 RU).
Termination Type Punchdown
Patch Panel Style Angled
Performance Level Category 6A
Number of Ports 48
Identification Type Adhesive Label
Sub Brand NetKey
Color Black
Product Type Punchdown Patch Panel
Identification Adhesive Label
Maximum Storage Temperature (°F) 158
Number of Rack Spaces 2
Operating Temperature -14°F to 149°F (-10°C to 65°C)
RoHS Compliancy Status Compliant
Min. Order Qty. 1