infrastructure for a connected world

An image of Wire Joint, Non-Ins, 2 #16 - 4 #10 AWG
J216-410-D


Wire Joint, non-insulated, 2 #16 - 4 #10 AWG, bulk package.
Base Material Copper Coated Steel
Finish/Coating Tin
Insulation Material Non-Insulated
Package Type Box
Wire Range In. (mm²) 2 #16 - 4 #10 - (2) 1.5 - (4) 6.0
Color Code Metallic
Plating Type Tin
Part Number Series J
Stock In. (mm) .03" (0.762)
Wire Strip Length In. (mm) 3/4" (.75) - (19.1)
Flammability Rating N/A
Maximum Output Voltage (V) 2000
Temperature Rating 302 Degrees Fahrenheit (150 Degrees Celsius)
Tool CT-100A, CT-200
CSA Certified No
UL Listed No
CMA Range Max. 41600
CMA Range Min. 5160
ETIM Group Classification EG000047
RoHS Compliancy Status Compliant
Min. Order Qty. 500