infrastructure for a connected world

An image of Wire Joint, Non-Ins, 3 #18 - 4 #12 AWG
J318-412-2M


Wire Joint, non-insulated, 3 #18 - 4 #12 AWG, bulk package.
Base Material Copper Coated Steel
Finish/Coating Tin
Insulation Material Non-Insulated
Package Type Box
Wire Range In. (mm²) 3 #18 - 4 #12 - (3) 1.0 - (4) 4.0
Color Code Metallic
Plating Type Tin
Part Number Series J
Stock In. (mm) .07" (1.778)
Wire Strip Length In. (mm) 1/2" (.5) - (12.7)
Flammability Rating N/A
Maximum Output Voltage (V) 2000
Temperature Rating 302 Degrees Fahrenheit (150 Degrees Celsius)
Tool CT-100A, CT-200
CSA Certified Yes (C22.2 No 65)
UL Listed Yes (UL486C)
CMA Range Max. 27330
CMA Range Min. 4860
ETIM Group Classification EG000047
RoHS Compliancy Status Compliant
Min. Order Qty. 2,000