infrastructure for a connected world

An image of Wire Joint, Nylon Ins, 2 #22 - 2 #16 AWG
JN218-216-M


Wire Joint, nylon insulated, 2 #22 - 2 #16 AWG, bulk package.
Base Material Brass
Finish/Coating Tin
Insulation Material Nylon
Package Type Bag
Standards Met American Bureau of Shipping Approved
Wire Range In. (mm²) 2 #22 - 2 #16 - (2) 0.5 - (2) 1.5
Color Code Clear
Plating Type Tin
Part Number Series JN
Wire Strip Length In. (mm) 7/16" (.4375) - (11.1)
Flammability Rating UL 94V-2/HB
Maximum Output Voltage (V) 600
Temperature Rating 221 Degrees Fahrenheit (105 Degrees Celsius)
Tool CT-1550, CT-1551, CT-2500
CSA Certified Yes (C22.2 No 65)
UL Listed Yes (UL486C)
CMA Range Max. 5160
CMA Range Min. 1284
ETIM Group Classification EG000047
Insulation Diameter (In.) 0.27
Insulation Diameter (mm) 6.9
Part Features Designed to accommodate from one to seven wires with just one crimp, Accommodates multiple wire sizes in varying combinations, Barrel of terminal internally beveled to provide quick and easy wire insertion
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000