infrastructure for a connected world

An image of Wire Joint, Nylon Ins, 2 #24 - 2 #16 AWG
JN224-318-C


Wire Joint, nylon insulated, 2 #24 - 2 #16 AWG, standard package.
Base Material Brass
Finish/Coating Tin
Insulation Material Nylon
Package Type Bag
Standards Met American Bureau of Shipping Approved
Wire Range In. (mm²) 2 #24 - 2 #16 - (2) 0.25 - (2) 1.5
Color Code Red
Plating Type Tin
Part Number Series JN
Wire Strip Length In. (mm) 7/16" (.4375) - (11.1)
Flammability Rating UL 94V-2/HB
Maximum Output Voltage (V) 600
Temperature Rating 221 Degrees Fahrenheit (105 Degrees Celsius)
Tool CT-1550, CT-1551, CT-2500
CSA Certified Yes (C22.2 No 65)
UL Listed Yes (UL486C)
CMA Range Max. 5160
CMA Range Min. 808
ETIM Group Classification EG000047
Insulation Diameter (In.) 0.27
Insulation Diameter (mm) 6.9
RoHS Compliancy Status Compliant
Min. Order Qty. 100