infrastructure for a connected world

An image of Ferrule, non-insulated, 24 AWG (0.25mm² ), 0.20(5.0mm) length
F73-5-M


Ferrule, non-insulated, 24 AWG wire range, 0.20(5.0mm) length.
Maximum Wire Size (AWG) 24
Maximum Wire Size (kcmil) 0.4
Package Type Loose Piece Ferrules
Wire Strip Length (In.) 7/32
Wire Strip Length (mm) 5
Overall Length (In.) 0.2
Insulation Type Non-Insulated
Color Metallic
Inside Diameter (In.) 0.03
Inside Diameter (mm) 0.8
Outside Diameter (In.) 0.04
Outside Diameter (mm) 1.1
Base Material Copper
Finish/Coating Tin-Plated
Maximum Operating Temperature (°C) 150
Maximum Operating Temperature (°F) 302
Standards Met DIN 46228 Part 1, CSA C22.2 No. 291-14
Style Standard
Insulation Material Non-Insulated
Plating Type Tinned
Part Number Series F
Tool CT-1002, CT-1123, CT-2500/L with CT-2523CH
CSA Certified Yes
BMEcat - UL approval No
Part Features Designed with a seamless barrel to contain loose wire strands for superior terminations Eases insertion of wire into terminal block Meets DIN, UL & CSA standards for wire containment Suitable for limited space panel
UL Listed No
Wire Range (mm²) 0.25
Wire Range In. (mm²) NA
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000