infrastructure for a connected world

An image of Ferrule, non-insulated, 24 AWG (0.25mm² ), 0.28(7.0mm) length
F73-7-M


Ferrule, non-insulated, 24 AWG wire range, 0.28(7.0mm) length.
Ferrule Type Single Wire Standard
Maximum Wire Size (AWG) 24
Maximum Wire Size (kcmil) 0.4
Package Type Loose Piece Ferrules
Wire Strip Length (In.) 9/32
Wire Strip Length (mm) 7
Overall Length (In.) 0.28
Insulation Type Non-Insulated
Color Code NA
Insulation Color NA
Color Metallic
Minimum Wire Size (kcmil) NA
Inside Diameter (In.) 0.03
Inside Diameter (mm) 0.8
Outside Diameter (In.) 0.04
Outside Diameter (mm) 1.1
Maximum Wire Insulation Diameter (In.) NA
Maximum Wire Insulation Diameter (mm) NA
Pin Length (In.) NA
Pin Length (mm) NA
Base Material Copper
Finish/Coating Tin-Plated
Maximum Operating Temperature (°C) 150
Maximum Operating Temperature (°F) 302
For Use With NA
Standards Met DIN 46228 Part 1, CSA C22.2 No. 291-14
Flammability Rating NA
Style Standard
Insulation Material Non-Insulated
Plating Type Tinned
Part Number Series F
Tool CT-1002, CT-1123, CT-2500/L with CT-2523CH
CSA Certified Yes
Part Features Designed with a seamless barrel to contain loose wire strands for superior terminations Eases insertion of wire into terminal block Meets DIN, UL & CSA standards for wire containment Suitable for limited space panel
UL Listed No
Wire Range (mm²) 0.25
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000
Sub Brand DIN 46228 Part 1, CSA