infrastructure for a connected world

An image of Ferrule, non-insulated, 22 AWG (0.34mm²), 0.28(7.0mm) length
F74-7-M


Ferrule, non-insulated, 24 - 22 AWG (0.34mm² ) wire range, 0.28(7.0mm) length.
Maximum Wire Size (AWG) 22
Maximum Wire Size (kcmil) 0.6425
Package Type Loose Piece Ferrules
Wire Strip Length (In.) 9/32
Wire Strip Length (mm) 7
Overall Length (In.) 0.28
Insulation Type Non-Insulated
Color Metallic
Minimum Wire Size (AWG) 24
Minimum Wire Size (kcmil) 0.4041
Inside Diameter (In.) 0.04
Inside Diameter (mm) 0.9
Outside Diameter (In.) 0.05
Outside Diameter (mm) 1.3
Base Material Copper
Finish/Coating Tin-Plated
Maximum Operating Temperature (°C) 150
Maximum Operating Temperature (°F) 302
Standards Met DIN 46228 Part 1, CSA C22.2 No. 291-14
Style Standard
Insulation Material Non-Insulated
Plating Type Tinned
Part Number Series F
Tool CT-1002, CT-1123, CT-2500/L with CT-2523CH
CSA Certified Yes
Part Features Designed with a seamless barrel to contain loose wire strands for superior terminations Eases insertion of wire into terminal block Meets DIN, UL & CSA standards for wire containment Suitable for limited space panel
UL Listed No
Wire Range (mm²) 0.34
Wire Range In. (mm²) NA
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000