infrastructure for a connected world

An image of Ferrule, non-insulated, 20 AWG (0.5mm²), 0.24(6.0mm) length
F75-6-M


Ferrule, non-insulated, 22 - 20 AWG wire range, 0.24(6.0mm) length.
Maximum Wire Size (AWG) 20
Maximum Wire Size (kcmil) 1.02
Package Type Loose Piece Ferrules
Wire Strip Length (In.) 1/4
Wire Strip Length (mm) 6
Overall Length (In.) 0.24
Insulation Type Non-Insulated
Color Metallic
Minimum Wire Size (AWG) 22
Minimum Wire Size (kcmil) 0.6425
Inside Diameter (In.) 0.04
Inside Diameter (mm) 1
Outside Diameter (In.) 0.05
Outside Diameter (mm) 1.3
Base Material Copper
Finish/Coating Tin-Plated
Maximum Operating Temperature (°C) 150
Maximum Operating Temperature (°F) 302
Standards Met DIN 46228 Part 1, UL 486F with 20 AWG wire only, CSA C22.2 No. 291-14
Style Standard
Insulation Material Non-Insulated
Plating Type Tinned
Part Number Series F
Tool CT-1002, CT-1003, CT-1090, CT-1123, CT-1160, CT-1170, CT-2300/ST with CD-090, CT-2500 with CT-2523CH
CSA Certified Yes
NoteWith 20 AWG wire only
Part Features Designed with a seamless barrel to contain loose wire strands for superior terminations Eases insertion of wire into terminal block Meets DIN, UL & CSA standards for wire containment Suitable for limited space panel
UL Listed Yes
Wire Range (mm²) 0.5
Wire Range In. (mm²) NA
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000