infrastructure for a connected world

An image of Ferrule, non-insulated, 18 AWG (0.75mm²), 0.39(10.0mm) length
F76-10-M


Ferrule, non-insulated, 18 AWG wire range, 0.39(10.0mm) length.
Color No Color Non-Insulated
Style Standard
Barrel Type Seamless
Base Material Copper
Insulation Non-Insulated
Panduit Color Code Metallic
Plating Type Tinned
Part Number Series F
Length In (mm) 0.39 (10)
Wire Strip Length In. (mm) 13/32 - (10mm)
Temperature Rating 302 Degrees Fahrenheit (150 Degrees Celsius)
Tool CT-1002, CT-1003, CT-1090, CT-1123, CT-1160, CT-1170, CT-2300/ST with CD-090, CT-2500 with CT-2523CH
CSA Certified C22.2 No. 291-14
Standards DIN 46228 Part 1, UL 486F Listed, CSA
Packaging Type Bag
Inside Diameter (In.) 0.05
Inside Diameter (mm) 1.2
Part Features Designed with a seamless barrel to contain loose wire strands for superior terminations Eases insertion of wire into terminal block Meets DIN, UL & CSA standards for wire containment Suitable for limited space panel
Wire Range 18 AWG
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000